Lee Spring
Lee Spring
 Lee Spring
Lee Spring
Lee Springs Torsion Springs: Lee Spring - Search for Torsion Springs
Attribute Name Value Range Units of Measurement
Wire Diameter Torsion Springs Specifications
Max. Mandrel Diameter
Body Length
Length of Leg

  Select one parameter and the deflection:
Deflection
Load Radius
and
Applied Load Force (F)
Torque

  Spring Materials
  Music Wire    Stainless Steel 

  Free Position
    90°    120°    180°    210°  
    270°    300°  360°

  Wind Direction
  Right Hand:    Left Hand: 
  Note: The Range column will default to 10% of the Value column
  

Lee Spring
corner bottom left  corner bottom right
Lee Spring
Lee Spring Company India Pvt. Ltd.
#21/10B, 1st Floor Konankunte Cross, Kanakapura Main Road, Bangaluru 560062 India
Phone: (91) 80 49376666 • Fax: (91) 80 49376699 • Email: india-sales@leespring.com