888-777-4647
Lee Spring Limited USA UK Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs

Lee Spring - Extension Springs

Unit of Measure:
Millimeters/Newtons    Inches/Lbs
Part
Number
Outside
Diameter
Wire
Diameter
Max
Load
Free
Length
RateMax
Length
Initial
Tension
Material
 EI 007A 01 M  0.063 in 0.007 in 0.320 lb 0.250 in 1.00 lb/in 0.540 in 0.030 lb MW
 EI 007A 01 S  0.063 in 0.007 in 0.266 lb 0.250 in 0.83 lb/in 0.540 in 0.024 lb SS
 EI 007A 01 S316  0.063 in 0.007 in 0.199 lb 0.250 in 0.83 lb/in 0.459 in 0.024 lb SS316
 EI 007A 02 M  0.063 in 0.007 in 0.320 lb 0.313 in 0.69 lb/in 0.733 in 0.030 lb MW
 EI 007A 02 S  0.063 in 0.007 in 0.266 lb 0.313 in 0.57 lb/in 0.733 in 0.024 lb SS
 EI 007A 02 S316  0.063 in 0.007 in 0.199 lb 0.313 in 0.57 lb/in 0.618 in 0.024 lb SS316
 EI 007A 03 M  0.063 in 0.007 in 0.320 lb 0.375 in 0.53 lb/in 0.925 in 0.030 lb MW
 EI 007A 03 S  0.063 in 0.007 in 0.266 lb 0.375 in 0.44 lb/in 0.925 in 0.024 lb SS
 EI 007A 03 S316  0.063 in 0.007 in 0.199 lb 0.375 in 0.44 lb/in 0.770 in 0.024 lb SS316
 EI 007A 04 M  0.063 in 0.007 in 0.320 lb 0.438 in 0.43 lb/in 1.108 in 0.030 lb MW
 EI 007A 04 S  0.063 in 0.007 in 0.266 lb 0.438 in 0.36 lb/in 1.108 in 0.024 lb SS
 EI 007A 04 S316  0.063 in 0.007 in 0.199 lb 0.438 in 0.36 lb/in 0.921 in 0.024 lb SS316
 EI 007A 05 M  0.063 in 0.007 in 0.320 lb 0.500 in 0.36 lb/in 1.310 in 0.030 lb MW
 EI 007A 05 S  0.063 in 0.007 in 0.266 lb 0.500 in 0.30 lb/in 1.310 in 0.024 lb SS
 EI 007A 05 S316  0.063 in 0.007 in 0.199 lb 0.500 in 0.30 lb/in 1.080 in 0.024 lb SS316
 EI 008A 01 M  0.063 in 0.008 in 0.450 lb 0.250 in 2.00 lb/in 0.460 in 0.040 lb MW
 EI 008A 01 S  0.063 in 0.008 in 0.374 lb 0.250 in 1.67 lb/in 0.460 in 0.033 lb SS
 EI 008A 01 S316  0.063 in 0.008 in 0.281 lb 0.250 in 1.67 lb/in 0.398 in 0.033 lb SS316
 EI 008A 02 M  0.063 in 0.008 in 0.450 lb 0.313 in 1.40 lb/in 0.603 in 0.040 lb MW
 EI 008A 02 S  0.063 in 0.008 in 0.374 lb 0.313 in 1.17 lb/in 0.603 in 0.033 lb SS

 5696 items found.   Click Part Number for Detailed Specifications, CAD Downloads and Pricing
 Viewing: page 1 of 285 pages
  
Material Codes:    MW - Music Wire, OTCS - Oil Tempered Chrome Silicon, SS - Type 302 Stainless Steel,
SS316 - Type 316 Stainless Steel, E - Elgiloy
Lee Spring
corner bottom left  corner bottom right
Lee Spring

  ISO 9001 Registered Company      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2017 Lee Spring Company

Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs