888-777-4647
Lee Spring Limited USA UK Mexico IT GM FR SP IN China
 

Lee Spring
 Lee Spring
Lee Spring
Lee Springs Belleville Washers: Lee Spring - Search for Belleville Washers
Belleville Washers Specifications
Attribute Name   Value Range Units of Measurement
  Select any of the following:
  (Leaving the value blank will return all part numbers)
OD (Outside Diameter)  ± 
ID (Inside Diameter)  ± 
t (Thickness)  ± 
Ho(Overall Height Unloaded)  ± 
Pmax (Load at Flat)  ± 


  Note: The Range column will default to 10% of the Value column
  

Lee Spring
corner bottom left  corner bottom right
Lee Spring

  ISO 9001 Registered Company      
  Phone: 888-SPRINGS (888-777-4647) • Fax: 888.426.6655 • Email: sales@leespring.com            © Copyright 2018 Lee Spring Company

Compression Coil Springs | Plastic Springs | Wave Springs | Die Springs | Extension Springs | Torsion Springs | Belleville Washers | Custom Springs